3999 ผลลัพธ์

เรียงตาม arrow-down
Auxiliary contact block- TeSys Deca- 4NO- front mounting- lugs-ring terminals
LADN406
TeSys Deca- suppressor module- varistor- 50...127V AC
LAD4VG
contactor bi-directional limiting diode
LAD4TBDL
D40A to D65A RC 380-415V Suppressor
LAD4RC3N
Set of power connections- parallel and reverser busbars- for 3P reversing contactors assembly- LC1D40A-D80A
LA9D65A69
Switch disconnector fuse- TeSys GS- 4P- 50A- fuse type NFC- size 14x51mm
GS2F4
Electronic alarm- Harmony XVS- white- NPN- mounting support DIN 96- 0…96dB- 16tones- 4 channels- 12…24V AC DC
XVS96BMWN
TeSys F - contactor coil - LX1FH - 440V AC 40...400 Hz
LX1FH4402
Standard control unit- TeSys Ultra- 3P- 3 to 12A- 690VAC- magnetic protection- 24VDC coil
LUCL12BL
THB 3,334
THB 6,538
Advanced control unit- TeSys Ultra- 3P- 3 to 12A- 690VAC- protection & diagnostic- class 20- 24VDC coil
LUCD12BL
TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil
LG1K065M708
Modbus TCP communication module for ZBRN1- Harmony XB5R- 2 Ethernet RJ45 connectors
ZBRCETH