3999 ผลลัพธ์

เรียงตาม arrow-down
Safety red protective cover for TeSys Deca contactor- LC1D09…80A and LC1DT20…DT80A
LAD9ET1S
Advanced control unit- TeSys Ultra- 3P- 0.35 to 1.4A- 690VAC- protection & diagnostic- class 10- 24VDC coil
LUCB1XBL
Terminal block- Tesys F- D- set of 2
LA9F103
Thermal overload relay- TeSys Deca- 690VAC- 0.4 to 0.63A- 1NO+1NC- class 10A- for unbalanced loads
LR3D04
TeSys Deca thermal overload relays - remote electrical stop - 24V DC/AC
LAD703B
Set of power connections- parallel busbar- for 3P reversing contactors assembly- LC1D09-D38 spring terminals
LAD9V12
Auxiliary contacts- TeSys Ultra- 1NO + 1NC- 250VAC/DC- Power pole status- screw terminal
LUFN11
TeSys LG - enclosed DOL starter - 1...1.6 A - 380/400 V AC coil
LG1K065Q706
Contactor- TeSys Deca- 4P(4 NO)- AC-1- 0 to 440V- 40A- 125VDC standard coil
LC1DT40GD
Contactor cabling accessory IEC
LAD4BB
TeSys Deca- suppressor module- RC circuit- 50...127V AC
LAD4RCG
MOUNTING BRACKET- IEC CONTACTORS
LAD311