3999 ผลลัพธ์

เรียงตาม arrow-down
Reverser block- TeSys Ultra- 38A- 690VAC- 110 to 240VAC/DC coil- for vertical mounting
LU2MB0FU
Safety red protective cover for TeSys Deca contactor- LC1D80…95
LAD9ET3S
TeSys F - main contact set - 3P
LA5F800803
Thermal overload relays- TeSys Deca- mechanical remote control
LA7D305
Undervoltage release (MN)-TeSys Deca frame 2-200V AC 50Hz
GVAU207
Function module- TeSys Ultra- 24VDC- front side- indication of motor load 4 to 20 mA
LUFV2
TeSys LRF - electronic thermal overload relay - 48...80 A - class 10
LR9F5363
Set of power connections- inversing busbar- for 3P reversing contactors assembly- LC1D09-D38 screw clamp terminals
LAD9V6
Advanced control unit- TeSys Ultra- 3P- 8 to 32A- 690VAC- protection & diagnostic- class 20- 110 to 240VAC/DC coil
LUCD32FU
Standard control unit- TeSys Ultra- 3P- 0.35 to 1.4A- 690VAC- thermal magnetic protection- class 10- 110 to 240VAC/DC coil
LUCA1XFU
Advanced control unit- TeSys Ultra- 3P- 0.35 to 1.4A- 690VAC- protection & diagnostic- class 10- 110 to 240VAC/DC coil
LUCB1XFU
Set of power connections- parallel busbar- for 3P reversing contactors assembly- LC1D09-D38 screw clamp terminals
LAD9V5