3999 ผลลัพธ์

เรียงตาม arrow-down
TeSys LE - enclosed DOL starter - 18 A - 220 V AC coil
LE1D18M7
Contactor- TeSys Deca- 4P(2NO+2NC)- AC-1- 0 to 440V- 20A- 24VAC 50/60Hz coil
LC1D098B7
TeSys VARIO / Mini VARIO - front and red rotary handle - 1 padlocking
KCE1YZ
Shunt release (MX)-TeSys Deca frame 2-110-115V AC 60Hz
GVAS116
star-delta mounting plate- for 3 x contactors TeSys Deca LC1D09-D38
LA9D12974
Thermal overload relay- TeSys Deca- 690VAC- 30 to 40A- 1NO+1NC- class 20- for D40A to D65A- EverLink BTR screw
LRD340L
control relay- TeSys K- 4P(4NO)- <=690V- 230V AC coil
CA2KN40P7
Auxiliary contacts- TeSys Ultra- 2NO- 250VAC/DC- Power pole status- screw terminal
LUFN20
THB 379
THB 744
Standard control unit- TeSys Ultra- 3P- 0.35 to 1.4A- 690VAC- thermal magnetic protection- class 10- 24VDC coil
LUCA1XBL
THB 2,041
THB 4,002
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 6A- 220VAC 50/60Hz coil
LC1D066M7
suppressor module - RC circuit - 220 V AC
LA9F980
TeSys K- Suppressor module- varistor- 50...129 V
LA4KE1FC