3999 ผลลัพธ์

เรียงตาม arrow-down
control relay- TeSys K- 4P(4NO)- <=690V- 110V AC coil
CA2KN40F7
Switch disconnector fuse- TeSys GS- 3P- 3NO- 125A- 11W- fuse type NFC- size 22x58mm
GS1KD3
TeSys VARIO - front and black rotary handle - 1 to 3 padlocking
KAF3PZ
TeSys F - contactor coil - LX1FH - 220...230 V AC 40...400 Hz
LX1FH2202
Standard control unit- TeSys Ultra- 3P- 4.5 to 18A- 690VAC- thermal magnetic protection- class 10- 110 to 240VAC/DC coil
LUCA18FU
Contactor- TeSys K- 3P- AC-3/AC-3e- 440V- 9A- 1NC aux- 24V DC low consumption coil-spring terminal
LP4K09013BW3
Set of power connections- inversing busbar- for 3P reversing contactors assembly- LC1D09-D38 spring terminals
LAD9V13
Auxiliary contact block- TeSys Deca- 2NC- side mounting- screw clamp terminals
LAD8N02
Advanced control unit- TeSys Ultra- 3P- 3 to 12A- 690VAC- protection & diagnostic- class 10- 24VDC coil
LUCB12BL
Standard control unit- TeSys Ultra- 3P- 8 to 32A- 690VAC- thermal magnetic protection- class 10- 110 to 240VAC/DC coil
LUCA32FU
Power connector for TeSys Deca
LA9D6569
Standard control unit- TeSys Ultra- 3P- 1.25 to 5A- 690VAC- magnetic protection- 24VAC coil
LUCL05B