3999 ผลลัพธ์

เรียงตาม arrow-down
TeSys F - suppressor module - RC circuit - 127...240 V AC
LA4FRCP
TeSys Deca - interface amplifier module - solid state - 24V DC/250V AC
LA4DWB
Switch disconnector fuse- TeSys GS- 3P- 125A- fuse type NFC- size 22x58 mm
GS2K3
TeSys Vario enclosed- emergency switch disconnector- 100A- IP65- long handle
VCF5GEN
THB 13,042
THB 25,573
Thermal overload relay-TeSys Deca-1.6-2.5A-1NO+1NC-class 10A-lugs terminal-for unbalanced loads
LR3D076
reversing Contactor- TeSys K- 3P- AC-3/AC-3e-<=440V 12A - 1NC- 48V AC coil
LC2K1201E7
control relay- TeSys K- 4P(4NO)- <=690V- 48V AC coil
CA2KN40E7
control relay- TeSys K- 4P(4NO)- 690V- 24V AC standard coil
CA2KN40B7
control relay- TeSys K- 4P(3NO+1NC)- 690V- 24V AC standard coil
CA2KN31B7
Contactor- TeSys K- 3P- AC-3/AC-3e-440V 6A- aux. 1NC- 24V AC coil
LC1K0601B7
THB 529
THB 1,038
Thermal overload relay- TeSys Deca- 690VAC- 1.6 to 2.5A- 1NO+1NC- class 10A- for unbalanced loads
LR3D07
RC Transient Suppressor-TeSys Deca-110...250V AC
LAD4RCU
THB 420
THB 824