
calcActive())">
Load-shedder, EVlink Home, 1P, maximum current allowed to charging station manually setting from 16A to 50A
EVA1HPC1
THB 8,560.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

EVA1HPC1
Load-shedder, EVlink Home, 1P, maximum current allowed to charging station manually setting from 16A to 50A
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Load-shedder, EVlink Home, 1P, maximum current allowed to charging station manually setting from 16A to 50A
THB 8,560.00
คำอธิบาย
This EVlink Home accessory is a load-shedder used as an anti-tripping system to complement the charging station. It is used in single-phase network. The device is supplied with a voltage of 220VAC to 230VAC with a tolerance of +/- 10%, and under a frequency of 50Hz or 60Hz. It allows to adjust in real time the maximum power allocated to the charging electric vehicle, according to the consumption of the rest of loads in the house. This adjustment is manually set up by the user by choosing 6 maximum allowed currents between a range from from 16A to 50A. It has to be installed indoor on a 35mm DIN rail. It communicates with the charging station by using the Power Line Communication system, the PLC system carrying data on the same conductor as the AC electric power. A local signalling is done by a LED with a red colour in case of default indication and a green colour in case of control process. Another green LED indicates when the device communicates with the electric vehicle charging station. The dimensions are (W) 93mm x (H) 70mm x (D) 69mm. Its product weight is 196g. Its color is white. It is made of plastic. The operating temperature is from -30°C to 50°C, and the storage temperature is from from -40°C to 85°C. It complies with EN 61010-1 (2010 release) and EN61326-1 (2013 release) standards.
รายละเอียดสินค้า
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 515.000 g |
---|---|
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | EVlink |
ขนาดบรรจุภัณฑ์ | 515.000 g |