ZCKD02
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger
ZCKD02
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger
มีสินค้า
Commercial Reference
ZCKD02 - Th - Config
THB 910
to see your company prices. Prices vary for your region.
- New modern look & feel of all machines
- Designed to meet the requirements of Electro domestic and HVAC applications
- Easier to install and operate with multi-standard screws
- With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
- Digital customer experience for technical documents
- Maintenance guide via EcoStruxureTM Facility Expect
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger
THB 910
คำอธิบาย
ZC products are part of the XC standard range, an offer of limit switches. The ZCKD02 is a limit switch head compatible with the ranges XCKL, XCKM, and XCKS. This limit switch head is made of a steel roller plunger. This limit switch head is made of plastic. This product can be used to assemble a limit switch adapted to your needs or used as a spare part. The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
รายละเอียดสินค้า
-
ประเภทสินค้าlimit switch head
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)44.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าOsiSense XC Standard
-
ขนาดบรรจุภัณฑ์3.3 x 6.4 x 7.8 cm
more specification
less specification