
calcActive())">
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 400A, standard version, 48…130V wide band AC/DC coil
LC1G400EHEN
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

LC1G400EHEN
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 400A, standard version, 48…130V wide band AC/DC coil
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
TeSys Giga high power contactor, 3 poles (3 NO) suitable for category AC-3 applications up to 400A 250kW@440V, equipped with 48-130V AC/DC wide band low consumption electronic coil and embedded highly reliable 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 500 cycles per hour and environments up to 60°C. It’s built with high reliability delivering mechanical durability up to 8 million cycles. Contact Wear Diagnosis (CWD) is a standard function, It continuously monitors and provide feedback through healthy and alarm conditions by an LED indicator. It is possible to replace switching module (main contacts), control module enhancing contactor life with simple maintenance activities. Front accessible main power connections are with bolted connection and control connections by push-in terminals for easy and quick assembly. It provides IP2x protection from front face with optional terminal shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, with no derating up to 3000m altitude. Contactor can be installed in three quadrants of vertical plane, and OLR could be directly mounted below contactor. The dimensions are 225mm x 140mm x 226mm (H x W x D), compact size enables panel space savings. Multi standards certified (CB, CCC, cULcs, CE, UKCA marking,CE) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.
รายละเอียดสินค้า
Activity | PPCTR |
---|---|
หมายเลขส่วนประกอบ | LC1G400EHEN |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | TeSys G |
ขนาดบรรจุภัณฑ์ | 0 x 140 x 225 mm |