Contactor,EasyPact TVS,3P(3NO),AC-3,<=440V,18A,415V AC coil,50Hz,1NO auxiliary contact

LC1E1810N5
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

EasyPact TVS contactor 3 poles for motor applications up to 18A 9kW@440V. It provides a 415V 50Hz AC coil, 1NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ LC1E1810N5
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า EasyPact TVS contactors
ขนาดบรรจุภัณฑ์ 0 x 45 x 74 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker GZ1 - 3 poles 3d - 20..25A - thermomagnetic trip unit
GZ1E22
EasyPact TVS - auxiliary contact block - 2 NC - screw-clamps terminals
LAEN02
EasyPact TVS - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
LAEN11
Price starting from
THB 98
THB 193
EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals
LAEN20
Price starting from
THB 98
THB 193
EasyPact TVS - auxiliary contact block - 2 NO + 2 NC - screw-clamps terminals
LAEN22
Price starting from
THB 180
THB 353
EasyPact TVS differential thermal overload relay 16...24 A - class 10A
LRE22
Price starting from
THB 366
THB 717
Mechanical interlock,EasyPact TVS,for LC1E06…E65
LAEM1
Price starting from
THB 333
THB 653
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 415VAC 50/60Hz coil
LC1D18N7