
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 95A, 120V AC 50/60Hz coil
LC1D95G7
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

LC1D95G7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 95A, 120V AC 50/60Hz coil
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
TeSys Deca contactors have been designed for perfect integration into control systems. They can be used to create motor starters for almost any type of application. TeSys Deca contactors are available in 13 contactor ratings for inductive motor applications up to 150 full-load amps and resistive loads up to 200 amps. This 95A inductive 3 pole IEC contactor can be mounted on DIN rail or mounted directly to a panel. Contactors have both Horsepower and Kw motor rating for international acceptance. Contactor is rated for 25HP at 200 to 208VAC, 30HP at 240VAC, 60HP at 480VAC and 60HP at 600VAC three phase. Contactor is also rated for 7.5HP at 115VAC and 15HP at 240VAC single phase. Contactor is supplied with a 120 VAC 50/60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 5.00 inches tall, 3.35 inches wide and 5.12 inches deep. It weighs 3.55 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.
รายละเอียดสินค้า
Activity | PPCTR |
---|---|
หมายเลขส่วนประกอบ | LC1D95G7 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | TeSys D |
ขนาดบรรจุภัณฑ์ | 0 x 85 x 127 mm |