Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 50A, 24 to 60VAC/DC coil, EverLink
SKU :
LC1D50ABNE
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
THB 0.00
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
สินค้าหมด
- คำอธิบาย
- ข้อมูลจำเพาะ
- Environmental Data
- Documents
- รีวิว
คำอธิบาย
ภาพรวม
| Activity | PPCTR |
|---|---|
| ค่าพิกัดกระแส | 25kA |
| Range of product | TESYS DECA ADVANCED |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-3EAC-1AC-4 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 80 A (AT |
| [Uc] control circuit voltage | 24...60 V AC 50/60 HZ24...60 V DC |
| Motor power kW | 15 KW AT 220/230 V AC 50/60 HZ (AC-3)22 KW AT 380/400 V AC 50/60 HZ (AC-3)25 KW AT 415 V AC 50/60 HZ (AC-3)30 KW AT 440 V AC 50/60 HZ (AC-3)30 KW AT 500 V AC 50/60 HZ (AC-3)33 KW AT 660/690 V AC 50/60 HZ (AC-3)15 KW AT 220/230 V AC 50/60 HZ (AC-3E)22 KW AT 380/400 V AC 50/60 HZ (AC-3E)25 KW AT 415 V AC 50/60 HZ (AC-3E)30 KW AT 440 V AC 50/60 HZ (AC-3E)30 KW AT 500 V AC 50/60 HZ (AC-3E)33 KW AT 660/690 V AC 50/60 HZ (AC-3E)11 KW AT 400 V AC 50/60 HZ (AC-4) |
| Motor power hp | 3 HP AT 115 V AC 60 HZ FOR 1 PHASE MOTORS7.5 HP AT 230/240 V AC 60 HZ FOR 1 PHASE MOTORS15 HP AT 200/208 V AC 60 HZ FOR 3 PHASES MOTORS15 HP AT 230/240 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 460/480 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 575/600 V AC 60 HZ FOR 3 PHASES MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 80 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 60 °C) FOR SIGNALLING CIRCUIT |
| Irms rated making capacity | 900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1 |
| Rated breaking capacity | 900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT84 A 40 °C - 10 MIN FOR POWER CIRCUIT208 A 40 °C - 1 MIN FOR POWER CIRCUIT400 A 40 °C - 10 S FOR POWER CIRCUIT810 A 40 °C - 1 S FOR POWER CIRCUIT |
| Associated fuse rating | 10 A GG FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1100 A GG AT |
| Average impedance | 1.5 MOHM - ITH 80 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 9.6 W AC-13.7 W AC-33.7 W AC-3E |
| [Ui] rated insulation voltage | POWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 10 MCYCLES |
| Electrical durability | 1.8 MCYCLES 42 A AC-3 AT UE |
| Control circuit type | AC/DC AT 50/60 HZ AC/DC ELECTRONIC |
| Coil technology | BUILT-IN BIDIRECTIONAL PEAK LIMITING |
| Inrush power in VA | 18 VA 50/60 HZ (AT 20 °C) |
| Inrush power in W | 18 W (AT 20 °C) |
| Hold-in power consumption in VA | 1.2 VA 50/60 HZ (AT 20 °C) |
| Hold-in power consumption in W | 0.7 W AT 20 °C |
| Heat dissipation | 0.7 W AT 50/60 HZ |
| Operating time | 55...65 MS CLOSING20...80 MS OPENING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLIDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 1 1…35 MM² - CABLE STIFFNESS: SOLIDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 2 1…25 MM² - CABLE STIFFNESS: SOLID |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 8 N.M - ON EVERLINK BTR SCREW CONNECTORS - CABLE 25…35 MM² HEXAGONAL SCREW HEAD 4 MMPOWER CIRCUIT: 5 N.M - ON EVERLINK BTR SCREW CONNECTORS - CABLE 1…25 MM² HEXAGONAL SCREW HEAD 4 MMPOWER CIRCUIT: 5 N.M - WITH SCREWDRIVER POZIDRIV NO 2CONTROL CIRCUIT: 1.7 N.M - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 25...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | RAILPLATE |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1CSA C22.2 NO 60947-4-1IEC 60335-1 |
| Product certifications | CCCCSAEACULKCDNV-GLLROS (Lloyds register of shipping)UKCA |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR OPEN (10 GN FOR 11 MS) SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) |
| Height | 122 MM |
| Width | 55 MM |
| Depth | 120 MM |
| Net weight | 0.997 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.2 CM |
| Package 1 Width | 14 CM |
| Package 1 Length | 15.2 CM |
| Package 1 Weight | 1.099 KG |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 11.305 KG |
| Warranty (in months) | 18 |
ข้อมูลสิ่งแวดล้อม
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts & cables product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 37 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.713670614180648 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.10131148619621577 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06571802366198251 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28.167670087100316 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.4657967299783141 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 9bb0b51e-73b5-4128-a86b-723dbbccfe86 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
คำอธิบาย
ภาพรวม
| Activity | PPCTR |
|---|---|
| ค่าพิกัดกระแส | 25kA |
| Range of product | TESYS DECA ADVANCED |
| Product or component type | CONTACTOR |
| Device short name | LC1D |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-3EAC-1AC-4 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 80 A (AT |
| [Uc] control circuit voltage | 24...60 V AC 50/60 HZ24...60 V DC |
| Motor power kW | 15 KW AT 220/230 V AC 50/60 HZ (AC-3)22 KW AT 380/400 V AC 50/60 HZ (AC-3)25 KW AT 415 V AC 50/60 HZ (AC-3)30 KW AT 440 V AC 50/60 HZ (AC-3)30 KW AT 500 V AC 50/60 HZ (AC-3)33 KW AT 660/690 V AC 50/60 HZ (AC-3)15 KW AT 220/230 V AC 50/60 HZ (AC-3E)22 KW AT 380/400 V AC 50/60 HZ (AC-3E)25 KW AT 415 V AC 50/60 HZ (AC-3E)30 KW AT 440 V AC 50/60 HZ (AC-3E)30 KW AT 500 V AC 50/60 HZ (AC-3E)33 KW AT 660/690 V AC 50/60 HZ (AC-3E)11 KW AT 400 V AC 50/60 HZ (AC-4) |
| Motor power hp | 3 HP AT 115 V AC 60 HZ FOR 1 PHASE MOTORS7.5 HP AT 230/240 V AC 60 HZ FOR 1 PHASE MOTORS15 HP AT 200/208 V AC 60 HZ FOR 3 PHASES MOTORS15 HP AT 230/240 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 460/480 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 575/600 V AC 60 HZ FOR 3 PHASES MOTORS |
| Compatibility code | LC1D |
| Pole contact composition | 3 NO |
| Protective cover | WITH |
| [Ith] conventional free air thermal current | 80 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 60 °C) FOR SIGNALLING CIRCUIT |
| Irms rated making capacity | 900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947140 A AC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1250 A DC FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1 |
| Rated breaking capacity | 900 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 100 A - 1 S FOR SIGNALLING CIRCUIT120 A - 500 MS FOR SIGNALLING CIRCUIT140 A - 100 MS FOR SIGNALLING CIRCUIT84 A 40 °C - 10 MIN FOR POWER CIRCUIT208 A 40 °C - 1 MIN FOR POWER CIRCUIT400 A 40 °C - 10 S FOR POWER CIRCUIT810 A 40 °C - 1 S FOR POWER CIRCUIT |
| Associated fuse rating | 10 A GG FOR SIGNALLING CIRCUIT CONFORMING TO IEC 60947-5-1100 A GG AT |
| Average impedance | 1.5 MOHM - ITH 80 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 9.6 W AC-13.7 W AC-33.7 W AC-3E |
| [Ui] rated insulation voltage | POWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1SIGNALLING CIRCUIT: 690 V CONFORMING TO IEC 60947-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 10 MCYCLES |
| Electrical durability | 1.8 MCYCLES 42 A AC-3 AT UE |
| Control circuit type | AC/DC AT 50/60 HZ AC/DC ELECTRONIC |
| Coil technology | BUILT-IN BIDIRECTIONAL PEAK LIMITING |
| Inrush power in VA | 18 VA 50/60 HZ (AT 20 °C) |
| Inrush power in W | 18 W (AT 20 °C) |
| Hold-in power consumption in VA | 1.2 VA 50/60 HZ (AT 20 °C) |
| Hold-in power consumption in W | 0.7 W AT 20 °C |
| Heat dissipation | 0.7 W AT 50/60 HZ |
| Operating time | 55...65 MS CLOSING20...80 MS OPENING |
| Maximum operating rate | 3600 CYC/H AT 60 °C |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLIDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 1 1…35 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 1 1…35 MM² - CABLE STIFFNESS: SOLIDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 2 1…25 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: EVERLINK BTR SCREW CONNECTORS 2 1…25 MM² - CABLE STIFFNESS: SOLID |
| Tightening torque | CONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MMCONTROL CIRCUIT: 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 2POWER CIRCUIT: 8 N.M - ON EVERLINK BTR SCREW CONNECTORS - CABLE 25…35 MM² HEXAGONAL SCREW HEAD 4 MMPOWER CIRCUIT: 5 N.M - ON EVERLINK BTR SCREW CONNECTORS - CABLE 1…25 MM² HEXAGONAL SCREW HEAD 4 MMPOWER CIRCUIT: 5 N.M - WITH SCREWDRIVER POZIDRIV NO 2CONTROL CIRCUIT: 1.7 N.M - WITH SCREWDRIVER POZIDRIV NO 2 |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE MECHANICALLY LINKED 1 NO + 1 NC CONFORMING TO IEC 60947-5-1 TYPE MIRROR CONTACT 1 NC CONFORMING TO IEC 60947-4-1 |
| Signalling circuit frequency | 25...400 HZ |
| Minimum switching voltage | 17 V FOR SIGNALLING CIRCUIT |
| Minimum switching current | 5 MA FOR SIGNALLING CIRCUIT |
| Insulation resistance | > 10 MOHM FOR SIGNALLING CIRCUIT |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT |
| Mounting support | RAILPLATE |
| Standards | EN/IEC 60947-4-1EN/IEC 60947-5-1UL 60947-4-1CSA C22.2 NO 60947-4-1IEC 60335-1 |
| Product certifications | CCCCSAEACULKCDNV-GLLROS (Lloyds register of shipping)UKCA |
| IP degree of protection | IP20 FRONT FACE CONFORMING TO IEC 60529 |
| Climatic withstand | CONFORMING TO IACS E10 EXPOSURE TO DAMP HEAT CONFORMING TO IEC 60947-1 ANNEX Q CATEGORY D EXPOSURE TO DAMP HEAT |
| Permissible ambient air temperature around the device | -40…60 °C60…70 °C WITH DERATING |
| Operating altitude | 0...3000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Flame retardance | V1 CONFORMING TO UL 94 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (2 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (4 GN, 5...300 HZ) SHOCKS CONTACTOR OPEN (10 GN FOR 11 MS) SHOCKS CONTACTOR CLOSED (15 GN FOR 11 MS) |
| Height | 122 MM |
| Width | 55 MM |
| Depth | 120 MM |
| Net weight | 0.997 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.2 CM |
| Package 1 Width | 14 CM |
| Package 1 Length | 15.2 CM |
| Package 1 Weight | 1.099 KG |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 11.305 KG |
| Warranty (in months) | 18 |
ข้อมูลสิ่งแวดล้อม
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts & cables product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 37 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.713670614180648 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.10131148619621577 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06571802366198251 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28.167670087100316 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.4657967299783141 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 9bb0b51e-73b5-4128-a86b-723dbbccfe86 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |