Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 25A, 24VDC low consumption coil

LC1D25BL
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

TeSys D contactor, 3 poles (3NO), for motor control applications up to 25A/690V AC-3/3e (11kW@400V). It provides a low consumption 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ LC1D25BL
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys D
ขนาดบรรจุภัณฑ์ 0 x 45 x 85 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 12A- 24VDC low consumption coil
LC1D12BL
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 220V AC 50/60Hz coil
LC1D80M7
Price starting from
THB 5,048
THB 9,898
TeSys Deca contactor , 3P(3 NO) , AC-3/AC-3e , <lt/>= 440V, 38 A , 220V AC 50/60 Hz coil
LC1D38M7
Price starting from
THB 2,314
THB 4,537
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 95A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D95M7
Price starting from
THB 6,003
THB 11,770
Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 25A- 42VAC 50/60Hz coil
LC1D25D7
Price starting from
THB 1,697
THB 3,328