TeSys Deca, suppressor module, varistor, 50...127V AC
SKU :
LAD4VG
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
THB 0.00
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
สินค้าหมด
- คำอธิบาย
- ข้อมูลจำเพาะ
- Environmental Data
- Documents
- รีวิว
คำอธิบาย
สรุปรายการสินค้า
| Activity | PPCTR |
|---|---|
| ค่าพิกัดกระแส | 25kA |
| Range | TESYS |
| Device short name | LAD4 |
| Product or component type | SUPPRESSOR MODULE |
| Product compatibility | 3P LC1D09...D384P LC1DT20...DT404P LC1D098...D258 CAD32, CAD50 |
| Mounting location | FRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONT |
| Mounting mode | BY CLIPS |
| Suppressor technology | VARISTOR (PEAK LIMITING) |
| [Uc] control circuit voltage | 50...127 V AC |
| Maximum peak voltage | 2 UC |
| Net weight | 0.012 KG |
| Standards | IEC 60947-5-1EN 60947-5-1CSA C22.2 NO 60947-5-1UL 60947-5-1GB/T 14048.5 |
| Product certifications | ULCSA |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…55 °C |
| Ambient air temperature for storage | -40…80 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.100 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 5.000 CM |
| Package 1 Weight | 14.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 70 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.180 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1120 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 25.540 KG |
| Warranty (in months) | 18 |
ข้อมูลสิ่งแวดล้อม
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.10814681892332789 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0014215986949429036 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.035977487765089716 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
คำอธิบาย
สรุปรายการสินค้า
| Activity | PPCTR |
|---|---|
| ค่าพิกัดกระแส | 25kA |
| Range | TESYS |
| Device short name | LAD4 |
| Product or component type | SUPPRESSOR MODULE |
| Product compatibility | 3P LC1D09...D384P LC1DT20...DT404P LC1D098...D258 CAD32, CAD50 |
| Mounting location | FRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONTFRONT |
| Mounting mode | BY CLIPS |
| Suppressor technology | VARISTOR (PEAK LIMITING) |
| [Uc] control circuit voltage | 50...127 V AC |
| Maximum peak voltage | 2 UC |
| Net weight | 0.012 KG |
| Standards | IEC 60947-5-1EN 60947-5-1CSA C22.2 NO 60947-5-1UL 60947-5-1GB/T 14048.5 |
| Product certifications | ULCSA |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…55 °C |
| Ambient air temperature for storage | -40…80 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.100 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 5.000 CM |
| Package 1 Weight | 14.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 70 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.180 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1120 |
| Package 3 Height | 45.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 25.540 KG |
| Warranty (in months) | 18 |
ข้อมูลสิ่งแวดล้อม
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 20 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.10814681892332789 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0014215986949429036 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.035977487765089716 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |