Probe for liquid level control, Harmony, maximum operating temperature 100 degree C

LA9RM201

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony Control, LA9 measurement probe is an accessory for control relay. It allows monitoring of liquid level. It is compatible with control relay RM84, RM4L, and RM35LM. This measurement probe is an accessory for control relay, ideal for monitoring of liquid level. It applies to a wide type of industrial automation applications. It also offers integral LED for indicating control status and it is designed to be temperature up to 100 °C. It is compatible with control relay RM84, RM4L, and RM35LM. It provides automatic detection of abnormal electrical values before they incur serious damage to machinery, this helps to reduce your maintenance and downtime costs.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ LA9RM201
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony Control Relays

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony, Modular liquid level control relay, 8 A, 1 CO, 24…240 V AC/DC
RM22LG11MR

สินค้าหมด

Modular liquid level control relay- Harmony- 8A- 2CO- 24…240V AC DC
RM22LA32MR

สินค้าหมด