TeSys VARIO / Mini VARIO - front and red rotary handle - 1 to 3 padlocking

KCD1PZ
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

TeSys Vario operating handle, for TeSys Vario switch bodies VN12, VN20, V02 to V2. It provides a red handle and yellow front plate 60x60mm, for main and emergency stop switch-disconnector assembly. It operates a switch body directly or through a shaft extension (to be ordered seprately). Handle padlockable, for 3 padlocks (to be ordered separately). Front plate with I-O indicators and with a central hole fixing, it ensures an IP65 protection (NEMA type 1 and 12) to the mounting. Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ KCD1PZ
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys Mini-Vario, VARIO
ขนาดบรรจุภัณฑ์ 0 x 60 x 60 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

TeSys VARIO - shaft extension - for V02...V2
VZ17
Price starting from
THB 464
THB 910
TeSys Mini-VARIO and VARIO - door interlock - set of 5
KZ32
Price starting from
THB 87
THB 171
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
V0
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 20 A
V01
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 12 A
V02
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 32 A
V1
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 40 A
V2
Price starting from
THB 901
THB 1,766
TeSys Mini-VARIO - Switch body for switch-disconnector - 3 poles - 12 A
VN12