A9L08200

iPRD8 modular surge arrester - 2P - 350V

32% Off
1/1
A9L08200

iPRD8 modular surge arrester - 2P - 350V

มีสินค้า
Commercial Reference
A9L08200
Regular Price THB 7,747 Special Price THB 5,268
To View the best prices please sign in or register.
  • TeSys Control Relays provide a cost-effective solution to a simple application
  • Same design as TeSys D, K and SK contactors
  • Different ways for connection. (such as screw clamp terminal, spring terminal, welded on PCB)
  • Compatible for all the voltages on the market
  • Multiple international certifications
  • Control relays for AC or DC control circuits (AC15, DC13)
  • Easy to use interface for electronic devices (example: PLCs)
  • Various Relay Coil Voltages: A.C, D.C. or low consumption
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

iPRD8 modular surge arrester - 2P - 350V

Regular Price THB 7,747 Special Price THB 5,268
32% Off

คำอธิบาย

This Acti9 iPRD8 surge arrester protects 2P installations. It allows quick replacement of damaged cartridges. The Imax maximum discharge current is 8kA .The In nominal discharge current is 2.5kA. The iPRD8r ensures secondary protection of loads to be protected and is placed in cascade with the incoming surge arresters. This surge arrester is required when the loads to be protected are at a distance of more than 10 m from the incoming surge arrester. The Uc maximum continuous operating voltage in common mode (between phase and earth) is 350VAC. The Up Voltage protection level in common mode (between phase and earth) is 1kV. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 85mm x (D) 69mm. The weight is 216g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.

รายละเอียดสินค้า

  • Activity
    HDCFD
  • หมายเลขส่วนประกอบ
    A9L08200
  • ประเภทสินค้า
    surge arrester with pluggable cartridge
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    246 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Acti 9 iPF K
  • ขนาดบรรจุภัณฑ์
    4.2 x 7.2 x 9 cm
more specification
less specification