อุปกรณ์ป้องกันฟ้าผ่า รุ่น Acti9 แบบ MOV+GDT ชนิด Type 2 ขนาด Imax 40kA แบบ 3P+N

A9L40601
THB 19,474.00
THB 19,474.00

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 iPRD40r surge arrester protects 3P+N installations
  • It allows quick replacement of damaged cartridges
  • This Type 2 device is recommended for high risk level in incoming panel board
  • It offers remote reporting of the "cartridge must be changed" message
  • It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom
  • The associated circuit breaker Isc breaking capacity can go up to 50kA
  • It is compatible with TT and TN-S earthing system
  • The Imax rated discharge current is 40kA
  • The In nominal discharge current is 15kA
  • The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth
  • The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC
  • The Up Voltage protection level is 1.4kV in common mode (N/PE) and in differential mode (L/N)
  • The Un rated service voltage is 230VAC or 400VAC
  • The operating frequency is 50Hz or 60Hz
  • The dimensions are (W) 72mm x (H) 85mm x (D) 69mm
  • The width in 9mm pitches is 8
  • The weight is 450g
  • The degree of protection is IP20 and IP40 in modular enclosure
  • The operating temperature is -25°C to 60°C
  • The storage temperature is -40°C to 85°C
  • This product is compliant with EN 61643-11 and IEC 61643-11 standards

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Miniature circuit-breaker, Acti9 iC60H, 4P, 40 A, C curve, 10000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9F84440

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 6,955.00
THB 4,111.00