A9L15687

iPF K 40 modular surge arrester - 1 pole + N - 340V

32% Off
1/1
A9L15687

iPF K 40 modular surge arrester - 1 pole + N - 340V

มีสินค้า
Commercial Reference
A9L15687
Regular Price THB 5,992 Special Price THB 4,075
To View the best prices please sign in or register.
  • It provides direct motor protection and resetting method
  • It can indicate contactor coil faults in the first place with a yellow light
  • High adaptability: achieve different coordination with different short-circuit protection components
  • Suitable for harsh environment with high waterproof and dustproof ability
  • Made of safe and reliable material
  • Simple to choose, install and use with a large range of enclosed DOL and soft start starters
  • Compact and ergonomically designed to be wall-mounted or located remotely on a machine
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

iPF K 40 modular surge arrester - 1 pole + N - 340V

Regular Price THB 5,992 Special Price THB 4,075
32% Off

คำอธิบาย

This Acti9 iPF K 40 product is a modular surge arrester. It protects 3P installations. The Imax maximum discharge current is 40kA .The In nominal discharge current is 15kA. The multi-pole single-piece surge arrester range is adapted for TT, TN-S, TN-C earthing systems. This type 2 incoming protection surge arrester is recommended for a high risk level. The Uc maximum continuous operating voltage in common mode (between neutral and earth) is 260VAC. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 340VAC. The Up Voltage protection level is 1.5kV in common mode (between neutral and earth) and in differential mode (between phase and neutral). The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 81mm x (D) 69mm. The weight is 210g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with IEC 61643-11 and EN 61643-11 standards.

รายละเอียดสินค้า

  • Activity
    HDCFD
  • หมายเลขส่วนประกอบ
    A9L15687
  • ประเภทสินค้า
    surge arrester
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    205.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Acti 9 iPF K
  • ขนาดบรรจุภัณฑ์
    4.5 x 7.5 x 9 cm
more specification
less specification