Intermediate Switch, Avataron A, 16AX 250V, S sized, Grey

M3T31_IM_GY
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Intermediate Switch, Avataron A, 16AX 250V, S sized, Grey

Product Details

Activity HDCWD
Part Number M3T31_IM_GY
Product Type Intermediate Switch
Package 1 Weight 34.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarON
Package1 Length*Width*Height (dimensions) 35 x 23.1 x 69.3 mm
Pincode Group Thailand

Seller Information

Documents

Reviews