43 ผลลัพธ์

เรียงตาม arrow-down
Articulated fixing- square 50 mm- cast steel RAL 7040. For S3CM HMI encl.
NSYCMUMA50
Spacial CRN plain door with mount.plate. H500xW500xD250 IP66 IK10 RAL7035..
NSYCRN55250P
Spacial CRN plain door with mount.plate. H600xW400xD250 IP66 IK10 RAL7035..
NSYCRN64250P
Spacial CRN plain door w/o mount.plate. H600xW400xD250 IP66 IK10 RAL7035..
NSYCRN64250
Tubes- square 50 mm- length: 1m. For SPACIAL S3CM HMI encl.
NSYCMT5010
Spacial CRN plain door with mount.plate. H700xW500xD200 IP66 IK10 RAL7035..
NSYCRN75200P
HMI encl. Spacial S3CM. H400xW400xD200IP54 IK10- RAL7035.Rear door.
NSYS3CM404020