43 ผลลัพธ์

เรียงตาม arrow-down
Plain mounting plate for control desk W800mm - H847xW700mm
NSYPMP8580
Spacial SM compact enclosure with mounting plate - 2000x1000x500 mm
NSYSM2010502DP
Spacial CRN plain door with mount.plate. H600xW500xD250 IP66 IK10 RAL7035..
NSYCRN65250P
Plain mounting plate H600xW400mm made of galvanised sheet steel
NSYMM64
Spacial CRN plain door w/o mount.plate. H600xW500xD200 IP66 IK10 RAL7035..
NSYCRN65200
Articulated tube joint- square 50 mm- cast steel RAL 7040. For S3CM HMI encl.
NSYCMUIA50
Horizontal rotating bracket- square 50 mm RAL 7040. For S3CM HMI encl.
NSYCMUMC50
ABS box IP66 IK07 RAL7035 Int.H150W105D80 Ext.H164W121D87 Opaque cover H20
NSYTBS16128
Spacial CRN plain door w/o mount.plate. H1000xW800xD300 IP66 IK10 RAL7035..
NSYCRN108300
A4 plastic document pocket - 230x247x23 mm
NSYDPA4
Spacial SF/SM front plinth - 200x1000 mm
NSYSPF10200
Tubes- square 50 mm- length: 1-5m. For SPACIAL S3CM HMI encl.
NSYCMT5015