A9C30315
Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
A9C30315
Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
สินค้าหมด
Commercial Reference
A9C30315 - Tha - Config
รวมภาษี
- Acti9 iTL
- DIN rail Impulse relays
- The Acti9 iTL wide range of DIN rail impulse relays provide you with a range of exclusive features and expertly combine electrical control with efficient lighting management
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
Product Documents
คำอธิบาย
- This Acti9 iTLi is a modular impulse relay
- It is a changeover contact with 1 normally open and 1 normally close contact
- Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 130VAC or 48VDC control voltage
- Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22
- The switching frequency is 100 switching operations/day or 5 switching operations/minute
- The duration of the command order should be between 50ms to 1s
- It is mainly used for lighting control applications
- The Ui rated insulation voltage is 440VAC
- The Uimp rated impulse withstand voltage is 6kV
- The operating frequency is 50Hz or 60Hz
- It is DIN rail mountable
- Pollution degree is 3
- Overvoltage category is IV
- The dimensions are (W) 18mm x (H) 84mm x (D) 60mm
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature is from -20°C to 50°C
- The storage temperature is from -40°C to 70°C
- This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA9C30315
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าActi 9 iTL
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)113 g
-
ฉลาก Green Premiumไม่
-
ชนิดของสินค้าActi9 Electrical Circuit Control
-
กลุ่มสินค้าActi 9 iTL
-
ขนาดบรรจุภัณฑ์8.5 x 7 x 1.8 cm
more specification
less specification