A9C30812
รีเลย์ Acti9 iTL, 2 โพล, 2NO, 16A, Coil 230..240VAC 50/60Hz, 110VDC
A9C30812
รีเลย์ Acti9 iTL, 2 โพล, 2NO, 16A, Coil 230..240VAC 50/60Hz, 110VDC
สินค้าหมด
Commercial Reference
A9C30812
รวมภาษี
- Acti9 iTL
- DIN rail Impulse relays
- The Acti9 iTL wide range of DIN rail impulse relays provide you with a range of exclusive features and expertly combine electrical control with efficient lighting management
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
รีเลย์ Acti9 iTL, 2 โพล, 2NO, 16A, Coil 230..240VAC 50/60Hz, 110VDC
Product Documents
คำอธิบาย
- This Acti9 iTL is a modular impulse relay
- This 2P device has 2 normally open contacts
- Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 230VAC to 240VAC or 110VDC control voltage
- Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22
- The switching frequency is 5 switching operations/minute or 100 switching operations/day
- The duration of the command order should be between 50ms to 1s
- It is mainly used for lighting control applications
- The Ui rated insulation voltage is 440VAC
- The Uimp rated impulse withstand voltage is 6kV
- The operating frequency is 50Hz or 60Hz
- It is DIN rail mountable
- Pollution degree is 3
- Overvoltage category is IV
- The dimensions are (W) 18mm x (H) 84mm x (D) 60mm
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature is from -20°C to 50°C
- The storage temperature is from -40°C to 70°C
- This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard
รายละเอียดสินค้า
-
ActivityHDCFD
-
หมายเลขส่วนประกอบA9C30812
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าActi 9 iTL
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)110 g
-
ชนิดของสินค้าActi9 Electrical Circuit Control
-
กลุ่มสินค้าActi 9 iTL
-
ขนาดบรรจุภัณฑ์8.5 x 7.5 x 1.8 cm
more specification
less specification