รีเลย์ Acti9 iTL, 1 โพล, 1NO, 16A, Coil 230...240VAC 50/60Hz, 110VDC

A9C30811

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 iTL is a modular impulse relay
  • This 1P device has 1 normally open contact
  • Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 230VAC to 240VAC or 110VDC control voltage
  • Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22
  • The switching frequency is 5 switching operations/minute or 100 switching operations/day
  • The duration of the command order should be between 50ms to 1s
  • It is mainly used for lighting control applications
  • The Ui rated insulation voltage is 440VAC
  • The Uimp rated impulse withstand voltage is 6kV
  • The operating frequency is 50Hz or 60Hz
  • It is DIN rail mountable
  • Pollution degree is 3
  • Overvoltage category is IV
  • The dimensions are (W) 18mm x (H) 84mm x (D) 60mm
  • The degree of protection is IP20 and IP40 in an enclosure
  • The operating temperature is from -20°C to 50°C
  • The storage temperature is from -40°C to 70°C
  • This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Switch disconnector iSW - 3P - 63 A - 415 V
A9S65363

สินค้าหมด

spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

สินค้าหมด

iCT 25A 2NO 230...240V 50Hz contactor
A9C20732

สินค้าหมด

DIN socket iPC - 2P+E - 16A - 250VAC - NFC 15100 - french std
A9A15306

สินค้าหมด