iCT 25A 4NO 24V 50Hz MO contact

A9C21134
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Acti9 iCT is a modular contactor
  • It is a 4P remote and manual control device with 4 normally open contacts
  • The rated current is 25A for AC-7a and 8.5A for AC-7b
  • The Ue rated operational voltage is 400VAC
  • The Uc control voltage is 24VAC
  • This device could be used for control circuits
  • This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications
  • It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications
  • This product is compliant with IEC/EN 61095
  • Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute
  • The Ui rated insulation voltage is 500VAC
  • The Uimp rated impulse withstand voltage is 4kV
  • Pollution degree is 2
  • It is DIN rail mountable
  • Its width is 4 pitches of 9mm
  • The product color is white (RAL9003)
  • The dimensions are (W) 81mm x (H) 36mm x (D) 60mm
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is from -5°C to 60 °C
  • The storage temperature is from -40°C to 70°C

Product Details

Activity HDCFD
Part Number A9C21134
Warranty Period 18 months
Product Type Acti 9 iCT
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 239 g
Breaking Capacity 25kA
Product Category Acti9 Electrical Circuit Control
Range Acti 9 iCT
Package1 Length*Width*Height (dimensions) 12.3 x 11.1 x 4 cm

Seller Information

Documents

Reviews