คอนแทคเตอร์ Acti9 iCT, 16A, 1 โพล, 1NO, 230…240V 50Hz

A9C22711

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

  • This Acti9 iCT is a modular contactor
  • It is a 1P remote control device with 1 normally open contact
  • The In rated current is 16A for AC-7a and 6A for AC-7b
  • The Ue rated operational voltage is 250VAC
  • The Uc control voltage is 230VAC to 240VAC
  • This device could be used for control circuits
  • This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications
  • It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications
  • This product is compliant with IEC/EN 61095
  • Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute
  • The Ui rated insulation voltage is 500VAC
  • The Uimp rated impulse withstand voltage is 4kV
  • Pollution degree is 2
  • It is DIN rail mountable
  • Its width is 2 pitches of 9mm
  • The product color is white (RAL9003)
  • The dimensions are (W) 81mm x (H) 18mm x (D) 60mm
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is from -5°C to 60 °C
  • The storage temperature is from -40°C to 70°C

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

spacer, Acti9, set of 5, 9 mm pitch, white
A9A27062

สินค้าหมด

Remote indication auxiliary- Acti9 iACTs- 1 NO + 1 NC
A9C15914

สินค้าหมด