
calcActive())">
Touch panel screen, Harmony ST6 , 7"W display, 2Ethernet, USB host&device, 24 VDC
HMISTW6400
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMISTW6400
Touch panel screen, Harmony ST6 , 7"W display, 2Ethernet, USB host&device, 24 VDC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Basic Web HMI panel belongs to the Schneider Electric Harmony ST6 range. This single touch resistive HMI is made of alluminium front panel with a multi-color status indicator showing the various operating modes. This HMI interface is 7 inch wide with 16 million colors and 800 x 480 pixel resolution (WVGA). It is a ready-to-use agnostic HMI terminal with pre-installed HTML5 browser. It has a 800 MHz ARM Cortex-A8 CPU, 512 MB device memory, 512 MB user data memory, and 128 KB backup memory. This HMI STW6 supports 1x Ethernet port, and 1x USB 2.0 Type A. (The 1x USB 2.0 Micro-B port is disabled). Its dimensions are 208mm (width) x 153mm (height) x 45mm (depth) and weighs 0.80Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMISTW6400 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis ST6 |
ขนาดบรรจุภัณฑ์ | 0 x 208 x 153 mm |