Touch panel screen, Harmony STO & STU, 4.3" wide Ethernet

HMISTO735

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Magelis STO small touchscreen operator interface (HMI) is supplied with 12V to 24V DC, has a 4.3" color TFT LCD display with, 480 x 272 pixels and 26MB EPROM. It also has 1 host + 1 mini-B USB ports and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays color graphic pages. Its RS485 host port makes it ideal to supervise and control simple systems and machines.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Compact smart relay- Zelio Logic- 12 I/O- 24 V DC- clock- display
SR2B121BD

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Nouveau (Thailand) Co., Ltd.
Price starting from
THB 15,836.00
THB 10,768.00
Modicon M340 automation platform- Modicon M262- USB PC or terminal connecting cable- for processor- 1.8 m
BMXXCAUSBH018

สินค้าหมด

Professional buildtime license- EcoStruxure Operator Terminal Expert- Digital
HMIPELCZLSPAZZ

สินค้าหมด

Touch panel screen- Harmony STO & STU- 5''7 Color
HMISTU855

สินค้าหมด

Touch panel screen- Harmony STO & STU- 4.3" wide RS 232/485 RJ45
HMISTO715

สินค้าหมด

application transfer cable between terminal and PC - 2 m
XBTZG935

สินค้าหมด

Basic Buildtime License- EcoStruxure Operator Terminal Expert- Digital
HMIEELCZLSPAZZ

สินค้าหมด

Professional buildtime group license- EcoStruxure Operator Terminal Expert- Digital
HMIPELCZLGPAZZ

สินค้าหมด