
calcActive())">
Touch panel screen, Harmony ST6, 4"W display, 1COM, 1Ethernet, USB host&device, 24 VDC
HMIST6200
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMIST6200
Touch panel screen, Harmony ST6, 4"W display, 1COM, 1Ethernet, USB host&device, 24 VDC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Basic HMI panel belongs to the Schneider Electric Harmony ST6 range. This single touch resistive HMI is made of alluminium front panel with a multi-color status indicator showing the various operating modes. This HMI interface is 4.3 inch wide with 16 million colors and 480 x 272 pixel resolution. It is powered by EcoStruxure Operator Terminal Expert software for intuitive user experience. It has a 800 MHz ARM Cortex-A8 CPU, 512 MB device memory, 128 MB user data memory, and 512 KB backup memory. This HMI ST6 supports 1x Ethernet port, 1x COM1 (RS-232C or RS-485), 1x USB 2.0 Type A, and 1x USB 2.0 Micro-B port. Its dimensions are 134.5mm (width) x 108.5mm (height) x 43mm (depth) and weighs 0.40Kg. This is intended for indsutries like packaging, food & beverage, textile, HVAC equipment, and compressors, and also for end users looking for maintenance of their Web devices. It conforms to standards like EN (61000-6-4, 61000-6-2, 61131-2), UL 61010-2-201, CSA C22.2 No 61010-2-201 and certifications like CSA, CE, China RoHS, KC, REACH. This range is designed to meet the needs of simple machine operators for good visualization, connectivity, cybersecurity with EcoStruxure Secure Connect Advisor, and cost effective equipment. The various degree of protection are IP65F, Type 1, Type 4X (indoor use only), Type 13 (on the front panel when properly installed in an enclosure).
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMIST6200 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis ST6 |
ขนาดบรรจุภัณฑ์ | 0 x 134.5 x 108.5 mm |