
calcActive())">
Small touchscreen display HMI, Harmony SCU, 3in5 front module Backlight LED Color TFT LCD
HMIS65
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMIS65
Small touchscreen display HMI, Harmony SCU, 3in5 front module Backlight LED Color TFT LCD
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Harmony SCU range, an offer of HMI controllers from 3.5 to 5.7inch colour screens. The HMI small touchscreen features 3.5inch QVGA backlit LED colour TFT LCD display and supports 320 x 240 pixels resolution. It supports Korean, Chinese (simplified Chinese), Japanese (ANK, Kanji), ASCII and Taiwanese (traditional Chinese) character fonts. It supports 65536 colours with 50000 hours of backlight lifespan. The analogue touch panel with 16 levels brightness provides four viewing angles 60° left, 60° right, 40° top, 60° bottom in horizontal x vertical. Its dimensions are 97.6mm (width) x 80mm (depth) and weighs 0.53kg. The integrated design of Harmony SCU delivers maximum functionality while keeping installation easy. Designed for small machines and simple processes control, its state-of-the-art display provides clear readability. The Harmony SCU (formerly known as Magelis SCU) is designed to operate with EcoStruxure™ Machine Expert. It offers functionality for control of small machines and simple processes, while saving up to 30% in installation and ownership costs.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMIS65 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis SCU |
ขนาดบรรจุภัณฑ์ | 0 x 97.6 x 0 mm |