
calcActive())">
Easy Panel PC, Optimized 15"(4:3) DC, Celeron CPU, 4GB RAM, 128GB SSD,ETHx2, USBx4, COMx2, Remote Switch,Win10
HMIPSOS742D1W01
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMIPSOS742D1W01
Easy Panel PC, Optimized 15"(4:3) DC, Celeron CPU, 4GB RAM, 128GB SSD,ETHx2, USBx4, COMx2, Remote Switch,Win10
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Easy Harmony iPC range, an offer of optimized Panel PC with simple and robust design. The Easy Harmony iPC offers integrated solutions for a variety of applications and industries. It's 15" LCD offers resolution of 1024 x 768 pixels with 16 million colors. Aesthetic design and highly efficient cooling with casted aluminum housing. Reliable for industrial applications with on-board DRAM and analog resistive touch screen. It is equipped with Intel® Celeron® proccessor (Base Frequency 1.6 GHz) processor, 4GB DRAM, 128GB mSATA SSD storage and pre-installed Windows 10 Enterprise operating system. This product works at a rated voltage from 12V to 24V DC and a typical power consumption of 25W. Its dimensions are 393mm (width) x 293mm (height) x 47mm (depth) and weighs 3.85 kg. The Easy Harmony iPC offers integrated solutions for a variety of applications from single machine control to lite surpervision, like Packaging, Pharmacy, Food & Beverage, Electronics, Water & Waste Water, Tranportation, etc. It is CE certified and conforms to IEC 61000-4-2, IEC 61000-4-3, IEC 61000-6-4, IEC 61000-6-5 standards. Installation hooks, 2 Pin power connector, 2.5" HDD/SSD installation bracket and 2 COM ports via DIO expansion slot are offered as accessory for this product. The package of the Easy Harmony panel PC includes 1x Panel PC, 1x HDD bracket installation adapter, 8x Screw installation fasteners, 1x Remote Switch connector, 1x Quick Installation Guide and 1x DC power connector. It is designed for panel mounting with 383 mm x 283 mm cut-out by 8 fastener screws and 75 mm x 75 mm VESA mounting Easy Harmony iPC bundled with EcoStrucureTM Machine SCADA Expert can power the Intelligent Manufacturing from single machine control to plant supervision. Range of box PC and panel PC (from 15" to 19"), are simple in design industrial PCs running at the edge of EcoStruxure. They can connect your machines to business operation applications to give a plant performance and energy insights.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMIPSOS742D1W01 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Easy Harmony Panel iPC |
ขนาดบรรจุภัณฑ์ | 0 x 393 x 293 mm |