Professional buildtime license, EcoStruxure Operator Terminal Expert, Digital

HMIPELCZLSPAZZ

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This software license belongs to the EcoStruxure Operator Terminal Expert range, Schneider Electric's HMI configuration software offer. This software supports gestures and intuitive user interface designs for Harmony HMI range. The EcoStruxure Operator Terminal Expert intuitive configuration software enables to create and edit HMI Runtime application screens that control automation systems in Harmony HMIs and iPCs. HMIPELCZLSPAZZ professional Buildtime single license can be installed on 1 station and is available as a digital license. This software features a modern and simple-to-use user interface, easy-to-access functions and information, along with a multi-platform working environment. It supports key features like runtime navigation, themes and color set, layout objects (dock panel), web viewer to visualize and operate remotely, and web server API. The screen is available in 9 languages (English, French, German, Italian, Portuguese, Spanish, Traditional & Simplified Chinese, Korean), documentation in electronic format in 6 languages (English, French, German, Italian, Chinese, Korean). It is intended for OEM building simple machines and Automation panel builder applications for Food & Beverage, Packaging, Textile, Compressor/Pump/Fan, HVAC equipment, Marine and WWW. It is compatible with Harmony GTU/GTO/STO7/ST6/STM6, Harmony iPCs and other PCs. Scripting is made easy for everyone with the graphical drag and drop editor and thus reducing the time to market.

รายละเอียดสินค้า

Activity IDHMI
หมายเลขส่วนประกอบ HMIPELCZLSPAZZ
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า EcoStruxure™ Operator Terminal Expert

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Touch panel screen- Harmony STO & STU- 4.3" wide Ethernet
HMISTO735

สินค้าหมด

Touch panel screen- Harmony ST6- 10"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6500

สินค้าหมด

Touch panel screen- Harmony ST6- 12"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6600

สินค้าหมด

Touch panel screen- Harmony STO & STU- 4.3" wide RS 232/485 RJ45
HMISTO715

สินค้าหมด

Base unit- Harmony GTU- Premium BOX for Universal Panel
HMIG3U

สินค้าหมด

Runtime license- EcoStruxure Operator Terminal Expert- Digital
HMIRTWCZLSPAZZ

สินค้าหมด

Touch panel screen- Harmony ST6- 4"W display- 1COM- 1Ethernet- USB host&device- 24 VDC
HMIST6200

สินค้าหมด

Touch panel screen- Harmony ST6- 7"W display- 2COM- 2Ethernet- USB host&device- 24 VDC
HMIST6400

สินค้าหมด