
calcActive())">
7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embeddedRTC
HMIGXU3512
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMIGXU3512
7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embeddedRTC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Magelis Easy GXU range, an offer of touchscreen panels. The advanced touchscreen panel features 7inch LCD screen and supports 800 x 480 pixels WVGA resolution. It is designed with an internal memory of 48MB for application, internal DDR of 128MB and internal backup memory of 128kB. It supports 65536 colours with backlight lifespan of 20000 hours. It is a touchscreen panel with a rated supply voltage of 24V DC. It is furnished with USB type mini B, COM1 serial link is 9-way male SUB-D, RS232C, COM2 serial link is 9-way male SUB-D, RS422/RS485, USB type A and Ethernet 10/100BASE-TX integrated connections. It is an IP65 rated product. It is suitable for textile, packaging, HVAC and pumping applications. This product is certified by CE. Magelis Easy GXU, Essential touch screen panels, are entry-level products that are perfectly tailored to meet the specific requirements of emerging markets. In other words, they answer to the following challenges, fit for purpose at affordable price with no compromise on easiness, robustness, availability and services.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMIGXU3512 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis Easy GXU |