calcActive())">
Advanced touchscreen panel, Harmony GTO, stainless 320 x 240 pixels QVGA, 5.7" TFT, 96 MB
HMIGTO2315
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMIGTO2315
Advanced touchscreen panel, Harmony GTO, stainless 320 x 240 pixels QVGA, 5.7" TFT, 96 MB
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
This Magelis GTO IP66K touchscreen operator interface (HMI) is supplied with 24V DC, has a 5.7" color TFT LCD display with a stainless steel frame, 320 x 240 pixels (QVGA) and 96MB EPROM. It also has 1 host + 1 mini-B USB ports, 1 RS232C port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 host port makes it ideal to supervise and control simple systems and machines. It is easily programmable with Vijeo Designer, with almost not coding needed.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMIGTO2315 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis GTO |
ขนาดบรรจุภัณฑ์ | 0 x 213.5 x 181 mm |