
calcActive())">
Flat screen, Harmony Modular iPC, Display PC Wide 15'' multi touch for HMIBM
HMIDM7521
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

HMIDM7521
Flat screen, Harmony Modular iPC, Display PC Wide 15'' multi touch for HMIBM
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The touch screen display features 15.6inch color TFT LCD display, supports 1366 x 768 pixels WHD FWXGA resolution. It offers horizontal and vertical viewing angle of 150° x 140° and 500 is to 1 contrast ratio. The touch screen display is designed with multi-touch projected capacitive technology (PCT). This touch panel screen has 16 million colors with 50,000 hours of backlight lifespan. It is an IP66 and NEMA 4X rated product. Its dimensions are 419.7mm (width) x 28mm (depth) x 269mm (height). It weighs 4.3kg. It is suitable for digital plants and infrastructure operations, performance and repetitive machine applications. This product is certified by IEC-Ex, C-Tick, EAC, Marine GL Bridge, ATEX and CE. It meets CSA C22.2 No 142, UL 6110-2-201 and Class I div. 2 ANSI/ISA 12-12-01 standards. This modular display is compatible with HMIBM Box PC and HMIDAD Display Adapter. It supports flush mount for indoor installation. Harmony iPC and edge box provide solutions to IIoT and automation applications that need to run on Windows or Linux operating systems in industrial environments.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | HMIDM7521 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis iPC |
ขนาดบรรจุภัณฑ์ | 0 x 419.7 x 269 mm |