Head for non illuminated pushbutton, Harmony XB4, mushroom 30mm, metal, black, 22mm, spring return

ZB4BC24

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4, 30mm mushroom black button head operates with a spring return / impulse mechanism. This 30mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 30mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 66.0 g
Show Accessory ไม่ใช่
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4
ขนาดบรรจุภัณฑ์ 66.0 g

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Body/fixing collar for electrical block, metal
ZB4BZ009

check-small มีสินค้า

Price starting from
THB 149.80
THB 100.00
Push button- Harmony XB4- metal- black mushroom 40mm- 22mm- spring return- unmarked- 1NO
XB4BC21

check-small มีสินค้า

Price starting from
THB 770.40
THB 468.00
Empty control station- Harmony XAP- XB2 SL- zinc alloy- grey- M20- 1 cut out 22mm- 80x80x51-5mm- UL cULus
XAPD1201

สินค้าหมด