XB7ND33
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
XB7ND33
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
มีสินค้า
Commercial Reference
XB7ND33
Regular Price
THB 321
Special Price
THB 177
to see your company prices. Prices vary for your region.
- Schneider Electric green signature style for the entire EasyPact EZC range
- Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
Regular Price
THB 321
Special Price
THB 177
45% Off
คำอธิบาย
This Harmony XB7, monolithic black selector switch has 3 positions, operates with a spring-return-to-center mechanism and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to give your machine multiple different inputs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB7ND33
-
ประเภทสินค้าselector switch
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)314.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB7
-
ขนาดบรรจุภัณฑ์7 x 3.2 x 3.2 cm
more specification
less specification