XB7ND21
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 2 positions, stay put, 1 NO
XB7ND21
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 2 positions, stay put, 1 NO
มีสินค้า
Commercial Reference
XB7ND21 - Th - Config
THB 321
to see your company prices. Prices vary for your region.
- New modern look & feel of all machines
- Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
- Easier to install and operate with multi-standard screws
- Safe and long-lasting power connection with EverLink terminals
- Digital customer experience for technical documents
- Maintenance guide via EcoStruxureTM Facility Expect
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 2 positions, stay put, 1 NO
THB 321
คำอธิบาย
This Harmony XB7, monolithic black selector switch has 2 positions, operates with a stay-put mechanism and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to give your machine multiple different inputs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ประเภทสินค้าselector switch
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)28.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB7
-
ขนาดบรรจุภัณฑ์7 x 3.2 x 3.2 cm
more specification
less specification