Harmony XB7, Monolithic push button, plastic, green, Ø22, spring return, unmarked, 1 NO

XB7NA31
THB 267.50
THB 267.50

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB7, monolithic green push button operates with a spring return / impulse mechanism and screw clamp terminals. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Tightening tool for fixing nutplasticblack
ZB5AZ905

สินค้าหมด

Harmony XALE, Empty control station, plastic, light grey, 2 cut-outs, for XB7
XALE2

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 722.25
THB 397.00
Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, marked START
ZBY2303

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 160.50
THB 89.00
Legend holder 30x40mm- Harmony XB4- plastic- without legend 8x27mm
ZBZ32

สินค้าหมด

Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Selector switch, Harmony XB4, complete Ø22 mm, metal, 2 positions
XB4BG45

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 1,423.00
THB 783.00
ILLUM. P/B-PUSH-PUSH TO RELASE
XB4BH03B5

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 3,006.70
THB 1,236.00
Harmony XB4, Pilot light, metal, green, Ø22, plain lens with integral LED, 110…120 VAC
XB4BVG3

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 813.20
THB 371.00