XB7NG21
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key 455, 2 positions, stay put, 1 NO
XB7NG21
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key 455, 2 positions, stay put, 1 NO
มีสินค้า
Commercial Reference
XB7NG21 - Th - Config
THB 942
to see your company prices. Prices vary for your region.
- Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- Designed as per international standards for high performance
- Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key 455, 2 positions, stay put, 1 NO
THB 942
คำอธิบาย
This Harmony XB7, monolithic black key selector switch (key no.455) has 2 positions, operates with a stay-put mechanism with key withdrawal on the left position and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It secures the machine and system operation with a key, only available to authorized operators.
รายละเอียดสินค้า
-
ประเภทสินค้าselector switch
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)53.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB7
-
ขนาดบรรจุภัณฑ์5 x 17 x 22.2 cm
more specification
less specification