XB7NS8442
Harmony XB7, Monolithic emergency stop, plastic, red mushroom Ø40, Ø22, latching turn to release, 1 NC
XB7NS8442
Harmony XB7, Monolithic emergency stop, plastic, red mushroom Ø40, Ø22, latching turn to release, 1 NC
มีสินค้า
Commercial Reference
XB7NS8442
Regular Price
THB 631
Special Price
THB 347
to see your company prices. Prices vary for your region.
- Help to reduce the size of enclosures enabling it to be mount nearly everywhere
- Compatible with plug in control relay Schneider Electric
- It is flexibility design for space-saving
- Easy installation and connect to the relay from its socket
- Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB7, Monolithic emergency stop, plastic, red mushroom Ø40, Ø22, latching turn to release, 1 NC
Regular Price
THB 631
Special Price
THB 347
45% Off
คำอธิบาย
This Harmony XB7, emergency stop / shutdown 40mm mushroom head monolithic red push button operates with a latched turn to release mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB7NS8442
-
ประเภทสินค้าemergency stop push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)46.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB7
-
ขนาดบรรจุภัณฑ์15 x 8 x 16 cm
more specification
less specification