XB5AA42
Harmony XB5, Push button, plastic, flush, red, Ø22, spring return, unmarked, 1 NC
XB5AA42
Harmony XB5, Push button, plastic, flush, red, Ø22, spring return, unmarked, 1 NC
มีสินค้า
Commercial Reference
XB5AA42
Regular Price
THB 407
Special Price
THB 224
to see your company prices. Prices vary for your region.
- Protection module enables safety to the relay which helps to protect both people and system from electrical shock
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- It is a flexible design for space-saving
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB5, Push button, plastic, flush, red, Ø22, spring return, unmarked, 1 NC
Regular Price
THB 407
Special Price
THB 224
45% Off
คำอธิบาย
This Harmony XB5, modular red push button operates with a spring return / impulse mechanism and uses screw clamp terminals. This push button provides a simple and robust control to machines and processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable visually at a distance thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB5AA42
-
ประเภทสินค้าpush-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)35.829 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB5
-
ขนาดบรรจุภัณฑ์3.5 x 5.5 x 8.5 cm
more specification
less specification