XB5AVM6
Harmony XB5, Pilot light, plastic, blue, Ø22, plain lens with integral LED, 230...240 V AC
XB5AVM6
Harmony XB5, Pilot light, plastic, blue, Ø22, plain lens with integral LED, 230...240 V AC
มีสินค้า
Commercial Reference
XB5AVM6
Regular Price
THB 321
Special Price
THB 177
to see your company prices. Prices vary for your region.
- Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- Designed as per international standards for high performance
- Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB5, Pilot light, plastic, blue, Ø22, plain lens with integral LED, 230...240 V AC
Regular Price
THB 321
Special Price
THB 177
45% Off
คำอธิบาย
This Harmony XB5, plain lens modular blue pilot light is supplied with 230V to 240V AC, uses an integral LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB5AVM6
-
ประเภทสินค้าpilot light
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)35 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB5
-
ขนาดบรรจุภัณฑ์8.8 x 3.4 x 5.4 cm
more specification
less specification