ZB5AV043

Harmony XB5, Pilot light head, plastic, red, Ø22, plain lens for integral LED

45% Off
1/1
ZB5AV043

Harmony XB5, Pilot light head, plastic, red, Ø22, plain lens for integral LED

มีสินค้า
Commercial Reference
ZB5AV043
Regular Price THB 187 Special Price THB 103
To View the best prices please sign in or register.
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Compatible with standard 22mm control and signaling units
  • LED lighting: no more need for "test lights" control circuits in your cabinet
  • High endurance LED lighting for less replacement and process downtimes
  • Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Harmony XB5, Pilot light head, plastic, red, Ø22, plain lens for integral LED

Regular Price THB 187 Special Price THB 103
45% Off

คำอธิบาย

This Harmony XB5, plain lens head for pilot light with integral LED is red. This head for integral LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. It is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

  • Activity
    IDSIG
  • หมายเลขส่วนประกอบ
    ZB5AV043
  • ประเภทสินค้า
    head for pilot light
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    15.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony XB5
  • ขนาดบรรจุภัณฑ์
    4.5 x 3.4 x 5.4 cm
more specification
less specification