ZB5AW0B15

Harmony XB5, Light block with body/fixing collar, plastic, white, integral LED, 24 V AC/DC, 1 NO + 1 NC

1/1
ZB5AW0B15

Harmony XB5, Light block with body/fixing collar, plastic, white, integral LED, 24 V AC/DC, 1 NO + 1 NC

สินค้าหมด
Commercial Reference
ZB5AW0B15
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Compatible with standard 22mm control and signaling units
  • LED lighting: no more need for "test lights" control circuits in your cabinet
  • High endurance LED lighting for less replacement and process downtimes
  • Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Harmony XB5, Light block with body/fixing collar, plastic, white, integral LED, 24 V AC/DC, 1 NO + 1 NC

คำอธิบาย

This Harmony XB5, light block with body/fixing collar operates with an integral LED. It has 1 x NO + 1 x NC contacts and a plastic body and is compatible with Harmony XB5 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

  • Activity
    IDSIG
  • หมายเลขส่วนประกอบ
    ZB5AW0B15
  • ประเภทสินค้า
    complete body/contact assembly and light block
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    38.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony XB5
  • ขนาดบรรจุภัณฑ์
    5.6 x 3.4 x 5.4 cm
more specification
less specification