Harmony XB5, Key switch selector, plastic, black, Ø22, key 455, 2 positions, stay put, 1 NO

XB5AG21

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB5, modular black key selector switch (key no.455) has 2 positions, operates with a stay-put mechanism with key withdrawal on the left position and uses screw clamp terminals. This key selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Tightening tool for fixing nutplasticblack
ZB5AZ905

สินค้าหมด

Harmony XALD, XALK, Control station, plastic, dark grey lid, 2 flush push buttons Ø22, marked I O, 1 NO + 1 NC
XALD213

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 2,418.20
THB 1,330.00
Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Wall mounted polyester enclosure- Thalassa PLM- plain door- 430x330x200mm- IP66- IK10- RAL 7035
NSYPLM43G

สินค้าหมด

Harmony XB5, Illuminated push button, plastic, flush, red, Ø22, spring return, 24 V AC/DC, 1 NO + 1 NC
XB5AW34B5

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 1,000.45
THB 459.00
Harmony XB5, Selector switch, plastic, black, Ø22, 3 positions, stay put, 2 NO
XB5AD33

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 754.35
THB 383.00
Harmony XB4, Push button, metal, flush, yellow, Ø22, spring return, unmarked, 1 NO
XB4BA51

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 535.00
THB 294.00
Push button- Harmony XB5- plastic- flush- green- 22mm- spring return- marked I- 1NO
XB5AA3311

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 625.95
THB 224.00