Harmony XB5, Illuminated selector switch, plastic, green, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC

XB5AK123B5
THB 1,995.55
THB 1,995.55

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB5, illuminated modular green selector switch has 2 positions, operates with a stay-put mechanism, a 24V AC integral LED and uses screw clamp terminals. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Tightening tool for fixing nutplasticblack
ZB5AZ905

สินค้าหมด

Harmony XALD, XALK, Control station, plastic, dark grey lid, 2 flush push buttons Ø22, marked I O, 1 NO + 1 NC
XALD213

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 2,418.20
THB 1,330.00
Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Wall mounted polyester enclosure- Thalassa PLM- plain door- 430x330x200mm- IP66- IK10- RAL 7035
NSYPLM43G

สินค้าหมด

Harmony XB7, Monolithic pilot light, plastic, clear, Ø22, integral LED, 24 V AC/DC
XB7EV07BP

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 251.45
THB 133.00
Harmony XB5, Push button, plastic, flush, yellow, Ø22, spring return, unmarked, 1 NO
XB5AA51

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 444.05
THB 203.00
Harmony XB4, Selector switch, metal, black Ø22, long handle, 3-positions, stay put, 2 NO
XB4BJ33

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
Price starting from
THB 1,230.50
THB 647.00
Harmony XB7, Monolithic pilot light, plastic, green, Ø22, integral LED, 24 V AC/DC
XB7EV03BP

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 267.50
THB 133.00