Harmony XB5, Illuminated push button, plastic, flush, green, Ø22, spring return, 230...240 V AC, 1 NO + 1 NC

XB5AW33M5
THB 1,021.85
THB 1,021.85

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB5, illuminated modular green push button operates with a spring return mechanism, is supplied with 220V to 240V AC, uses an integral LED and screw clamp terminals. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Tightening tool for fixing nutplasticblack
ZB5AZ905

สินค้าหมด

Harmony XALD, XALK, Control station, plastic, dark grey lid, 2 flush push buttons Ø22, marked I O, 1 NO + 1 NC
XALD213

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 2,418.20
THB 1,330.00
Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Wall mounted polyester enclosure- Thalassa PLM- plain door- 430x330x200mm- IP66- IK10- RAL 7035
NSYPLM43G

สินค้าหมด

Illuminated push button- Harmony XB4- metal- blue flush- 22mm- universal LED- plain lens- 1NO + 1NC- 110...120V AC
XB4BW36G5

สินค้าหมด

Harmony Easy XA2E สวิตช์ปุ่มกดหัวเรียบ แบบมีไฟ LED สีเหลือง 24V AC/DC 1NO
XA2EW35B1

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
Price starting from
THB 363.80
THB 267.00
Harmony XB5, Pilot light, plastic, red, Ø22, plain lens with integral LED, 230...240 V AC
XB5AVM4

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 444.05
THB 177.00
Harmony XB4, Selector switch head, metal, black, Ø22, 2 positions, spring return from right to left
ZB4BD4

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
SQD Power
Price starting from
THB 545.70
THB 371.00