Harmony XB5, Illuminated push button head, plastic, flush, green, Ø22, spring return, plain lens integral LED

ZB5AW333
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

This Harmony XB5, plain lens illuminated green flush head for integral LED operates with a spring return / impulse mechanism. This illuminated button head for integral LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ ZB5AW333
ประเภทสินค้า head for illuminated push-button
หน่วยบรจุภัณฑ์ Pc
จำนวนจำนวนสินค้าในบรรจุภัณฑ์ 1
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 17.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB5
ขนาดบรรจุภัณฑ์ 4.5 x 3.4 x 5.4 cm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Push button- Harmony XB4- red- metal- 22mm- spring return- 1NC- unmarked
XB4BC42
THB 462
THB 840
Harmony XB4, Light block for head Ø22, white, integral LED, 230...240 V AC
ZBVM1
THB 350
THB 637
Harmony Easy XA2E สวิตช์ปุ่มกดหัวเรียบ แบบมีไฟ LED สีน้ำเงิน 24V AC/DC 1NO
XA2EW36B1
THB 267
THB 524
Illuminated selector switch- Harmony XB4- metal- white handle- 22mm- universal LED- 2 positions- stay put- 1NO + 1NC- 24V
XB4BK121M5
THB 1,165
THB 2,119
Marked head push-button Ø 22 - flush spring return - 1NO
XA2EA3311
THB 85
THB 166